IESNA:LM-63-2002
[TEST]P1500428
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C60D010 EU4609035 4LBMH
[LUMINAIRE]4 INCH 6000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3500K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4863
TILT=NONE
94 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
4822 4792.6 4733.9 4623.7 4484.2 4315.7 4154.1 3970.6 3772.3 3559.7
3302.8 2994.4 2634.9 2231.1 1805.6 1409.1 1057 778 557.7 381.8
264.3 183.6 132.2 95.5 73.4 51.4 36.7 29.4 22 14.7
7.3 7.3 7.3 0 0 0 0
